
WPS - 32A 250V - 1 switched pole - IP66 (grey)
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
WPS - 32A 250V - 1 switched pole - IP66 (grey)
Incl. Tax
Incl. Tax
Description
WPS - 32A 250V - 1 switched pole - IP66 (grey)
Product Details
Weight (in Kg) | 0.5 |
---|---|
Device Mounting | surface |
Product or Component Type | isolating switch |
Length | 104 |
Poles Description | 1P |
Number Of Gangs | 1 gang |
Motor M-rating AS3133 | M180 |
Switch Function | 2-way |
Depth | 104 mm |
Range of Product | WPS |
Height | 107 mm |
IP degree of protection | IP66 |
width | 101 mm |
Environmental Characteristic | weatherproof |
Brand | Schneider Electric |