WPS - 20A 500V - 3 switched poles - IP66 (grey)
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
WPS - 20A 500V - 3 switched poles - IP66 (grey)
Incl. Tax
Incl. Tax
Description
WPS - 20A 500V - 3 switched poles - IP66 (grey)
Product Details
Weight (in Kg) | 0.5 |
---|---|
Device Mounting | surface |
Product or Component Type | isolating switch |
Length | 104 |
Poles Description | 3P |
Number Of Gangs | 1 gang |
Motor M-rating AS3133 | M150 |
Switch Function | 2-way |
Depth | 104 mm |
Range of Product | WPS |
Height | 107 mm |
IP degree of protection | IP66 |
width | 101 mm |
Environmental Characteristic | weatherproof |
Brand | Schneider Electric |