Schneider Electric WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
Incl. Tax
Incl. Tax
Description
WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
Product Details
Weight (in Kg) | 0.833333 |
---|---|
Device Mounting | surface |
Product or Component Type | switched socket |
Length | 104 |
Poles Description | 3P + N |
Cover Frame Colour Tint | grey |
Number Of Gangs | 1 gang |
Motor M-rating AS3133 | M150 |
Outlet Standard Description | round pin |
Switch Application | on/off switching |
Standards | GB/T 11918:2001 |
Depth | 104 mm |
Range of Product | WPS |
Height | 204 mm |
IP degree of protection | IP66 |
width | 101 mm |
Brand | Schneider Electric |