WPS - 20A 250V - single phase 3 pole - flat pin - IP66 (grey)

S56SO320GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

WPS - 20A 250V - single phase 3 pole - flat pin - IP66 (grey)

Product Details

Weight (in Kg) 0.5
Device Mounting surface
Product or Component Type socket-outlet
Length 104
Colour of Cover transparent
Colour Tint light grey
Number Of Gangs 1 gang
Outlet Poles Configuration 3P round pin
Standards GB/T 11918:2001
Depth 104 mm
Range of Product WPS
Device short name 56 series
Height 107 mm
IP degree of protection IP66
width 101 mm
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: WPS - 20A 250V - single phase 3 pole - flat pin - IP66 (grey)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.