Wear part, enclosure door, fan for variable speed drive, Altivar Process 600 900, from 30 to 90kW

VX5VPS5001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is a wear part for Drive Altivar 340, Altivar Process 600 and Altivar Process 900. This Fan for variable speed drive is a cooling accessory. It works for variable speed drives from 30kw to 90kw and a rated voltage from 200V to 480V. This Fan increase the Drive life time. 1 Fan required for all drive ranges. This fan has a fixed type body which is made of plastic. Its dimensions are 30.5cm (width) x 30.5cm (Length) x 9.5cm (Height) and weighs 1.14kg. This power fan is compatible with ATV340D45N4E to D75N4E, ATV*30D30M3 to D45M3, ATV*30D55N4 to D90N4, ATV*50D55N4 to D90N4, ATV650D55N4E to D90N4E and ATV930D30M3C to D45M3C. This kit includes 1 power fan for IP21 and IP55 drives, 1 bracket, 1 instruction sheet. IoT-ready variable speed drives for safety and heavy duty applications from 0.75 to 75kW (1 to 100Hp). Variable Speed Drives for pumps, fans or compressors up to 2600 kW. Variable Speed Drive for conveyors, cranes or mills up to 2600 kW.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Wear part, enclosure door, fan for variable speed drive, Altivar Process 600 900, from 30 to 90kW
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.