voltage release MX - 200..250 V DC/AC 50/60 Hz

47363
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

voltage release MX - 200..250 V DC/AC 50/60 Hz

Product Details

Product ID 47363
Product or Component Type voltage release
Control Type standard
Supply Holding Power 4.5 VA
Control Type Standard
Mounting Mode Fixed
Range Compatibility Masterpact (MasterPact NT),Masterpact (MasterPact NW),Masterpact (MasterPact NW DC)
Range of Product MasterPact NT,MasterPact NW,MasterPact NW DC
Device short name MX
Range MasterPact
Threshold tripping voltage 0.7...1.1 x Un opening
Voltage release type opening coil,instantaneous voltage release
Response time 50 ms +/- 10 % for MasterPact NT
50 ms +/- 10 % for MasterPact NW
Device Application control
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: voltage release MX - 200..250 V DC/AC 50/60 Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.