
calcActive())">
Vivace Twin gang surround cover frame - 146W x 86H x 8D - White
KB_21_WE
Rp 26.690
Rp 17.789
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB_21_WE
Vivace Twin gang surround cover frame - 146W x 86H x 8D - White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace Twin gang surround cover frame - 146W x 86H x 8D - White
Rp 26.690
Rp 17.789
Description
Twin gang surround cover frame - 146W x 86H x 8D - White
Product Details
Weight (in Kg) | 0.0526 |
---|---|
Device Mounting | flush |
Product Or Component Type | cover frame |
Cover Frame Colour Tint | white |
Number Of Gangs | 2 gangs |
Projecting Depth | 8 mm |
Material | polycarbonate |
Ambient air temperature for operation | -5-40 °C |
Range | Vivace |
Height | 86 mm |
Standards | BS 5733 |
width | 146 mm |
Relative humidity | 0-95 % |
Range Compatibility | KB_21 box |
Provided equipment | 2 pieces of mechanical links |
Device short name | KB_21 |
Environmental Characteristic | indoor use |
Accessory / Separate Part Category | fixing accessory |
Brand | Schneider Electric |
Height | 8.6 |
Length | 17.3 |
Width | 0.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account