
Vivace Triple gang surround cover frame - 258H x 86H x 8D - White
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace Triple gang surround cover frame - 258H x 86H x 8D - White
Incl. Tax
Incl. Tax
Description
Triple gang surround cover frame - 258H x 86H x 8D - White
Product Details
Weight (in Kg) | 0.074406 |
---|---|
Device Mounting | flush |
Product Or Component Type | cover frame |
Cover Frame Colour Tint | white |
Number Of Gangs | 3 gangs |
Projecting Depth | 8 mm |
Material | polycarbonate |
Ambient air temperature for operation | -5-40 °C |
Range | Vivace |
Height | 86 mm |
Standards | BS 5733 |
width | 258 mm |
Relative humidity | 0-95 % |
Range Compatibility | KB_31 box |
Provided equipment | 4 pieces of mechanical links |
Device short name | KB_31 |
Environmental Characteristic | indoor use |
Accessory / Separate Part Category | fixing accessory |
Brand | Schneider Electric |