
Vivace Hotel Key Card
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace Hotel Key Card
Incl. Tax
Incl. Tax
Description
Hotel Key Card
Product Details
Weight (in Kg) | 0.129 |
---|---|
Device Mounting | flush |
Product Or Component Type | keycard switch |
Fixing Center | 60.3 mm |
Embedding Depth | 35 mm |
Terminal Identifier | L N |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Network frequency | 50/60 Hz |
Projecting Depth | 8 mm |
Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
Ambient air temperature for operation | -5-40 °C |
Connections - Terminals | pillar terminal |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 86 mm |
Range of Product | 16 A at 220...240 V AC, resistive load |
Standards | IEC 60669-2-1 |
width | 86 mm |
Relative humidity | 0-95 % |
Device short name | KB31 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Ambient air temperature for storage | 0-60 °C |
Brand | Schneider Electric |