
Vivace Do Not Disturb and Clean Up Room with Bell Press - 10A 250V 1 gang 1 way switch
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace Do Not Disturb and Clean Up Room with Bell Press - 10A 250V 1 gang 1 way switch
Incl. Tax
Incl. Tax
Description
Do Not Disturb and Clean Up Room with Bell Press - 10A 250V 1 gang 1 way switch
Product Details
Weight (in Kg) | 0.1051 |
---|---|
Device Mounting | flush |
Product Or Component Type | switch |
Fixing Center | 60.3 mm |
Contacts Material | brass and phosphor bronze |
[ue] Rated Operational Voltage | 250 V AC |
Embedding Depth | 35 mm |
Terminal Identifier | L1 L2 COM N |
Colour Tint | white |
Number Of Gangs | 1 gang |
Actuator | push-button |
Network frequency | 50 Hz |
Pilot Light | indicator |
Switch Application | do not disturb and clean up room |
Switch Function | 1-way |
Projecting Depth | 8 mm |
Material | polycarbonate: grid plate polycarbonate: surround nylon: base |
Ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | <= 1.5 mm² |
Range | Vivace |
Connections - Terminals | pillar terminal |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 86 mm |
Range of Product | 10 A at 250 V AC, inductive 10 A at 250 V AC, resistive |
Standards | IEC 60669-1 SS 227 MS IEC 60669-1 |
width | 86 mm |
Device Application | bell switch |
Relative humidity | 0-95 % |
Device short name | KB31 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |