
Vivace 20A 250V 1 Gang Double Pole Switch with Neon and Earth
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 20A 250V 1 Gang Double Pole Switch with Neon and Earth
Incl. Tax
Incl. Tax
Description
20A 250V 1 Gang Double Pole Switch with Neon and Earth
Product Details
Device Mounting | flush |
---|---|
Product Or Component Type | switch |
Fixing Center | 60.3 mm |
Contacts Material | brass and phosphor bronze |
[ue] Rated Operational Voltage | 250 V AC |
Embedding Depth | 35 mm |
Terminal Identifier | L1 N2 N1 L2 |
Colour Tint | white |
Number Of Gangs | 1 gang |
Actuator | rocker |
Network frequency | 50 Hz |
Pilot Light | neon indicator lamp |
Switch Function | double 1-way with earth |
Projecting Depth | 8 mm |
Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
Ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2.5 mm² 4 mm² |
Range | Vivace |
Connections - Terminals | pillar terminal |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 87 mm |
Range of Product | 20 A at 250 V AC, inductive |
Standards | MS IEC 60669-1 IEC 60669-1 SS 227 |
width | 87 mm |
Device Application | lighting |
Relative humidity | 0-95 % |
Device short name | KB31 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |