Schneider Electric Vivace -2 way switch 16 AX 250 V -1 module- White
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Vivace -2 way switch 16 AX 250 V -1 module- White
Incl. Tax
Incl. Tax
Description
Vivace -2 way switch 16 AX 250 V -1 module- White
Product Details
Weight (in Kg) | 0.085 |
---|---|
Device Mounting | flush |
Net weight | 0.0829 kg |
Quantity Per Set | 8 |
Product Or Component Type | switch |
Contacts Material | brass and phosphor bronze |
Sale Per Indivisible Quantity | 1 |
[ue] Rated Operational Voltage | 250 V AC |
Embedding Depth | 24 mm |
Terminal Identifier | COM L2 L1 |
Colour Tint | white |
Number Of Gangs | 4 gangs |
Surface Finish | glossy |
Type of Packing | box |
Actuator | rocker |
Network frequency | 50 Hz |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un |
Switch Function | 2-way |
Projecting Depth | 8 mm |
Surface Treatment | untreated |
Material | polycarbonate: grid plate polycarbonate: surround nylon: base polycarbonate: dolly nylon: actuator silver plated copper: bridge brass: terminal cover |
Ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | <= 2 x 2.5 mm² for rigid or stranded cable(s) |
Range | Vivace |
Connections - Terminals | 12 screw terminals |
Depth | 36.5 mm |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 86 mm |
Range of Product | 10 AX at 250 V AC, inductive 10 AX at 250 V AC, resistive |
Standards | IEC 60669 |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Device Application | lighting |
Relative humidity | 0-95 % |
Device short name | KB34 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Dielectric Strength | 2000 V |
Brand | Schneider Electric |