
Vivace 2 Gang TV Coaxial Outlet
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 2 Gang TV Coaxial Outlet
Incl. Tax
Incl. Tax
Description
2 Gang TV Coaxial Outlet
Product Details
Weight (in Kg) | 0.0988 |
---|---|
Device Mounting | flush |
Product Or Component Type | TV socket |
Fixing Center | 60.3 mm |
Embedding Depth | 35 mm |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Projecting Depth | 8 mm |
Material | polycarbonate: surround polycarbonate: grid plate polycarbonate: base |
Ambient air temperature for operation | -5-40 °C |
Range | Vivace |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 86 mm |
width | 86 mm |
Relative humidity | 0-95 % |
Number of outputs | 2 |
Device short name | KB32 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |