Schneider Electric Vivace 16AX 250V Intermediate Switch

KB31IA_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

16AX 250V Intermediate Switch

Product Details

Weight (in Kg) 0.07
Device Mounting flush
Product Or Component Type switch
Fixing Center 60.3 mm
Contacts Material brass and phosphor bronze
[ue] Rated Operational Voltage 250 V AC
Embedding Depth 35 mm
Terminal Identifier L1 L2
Colour Tint white
Number Of Gangs 1 gang
Actuator rocker
Network frequency 50 Hz
Switch Function intermediate
Projecting Depth 8 mm
Material polycarbonate: grid plate
polycarbonate: surround
nylon: base
Ambient air temperature for operation -5-40 °C
Clamping Connection Capacity <= 2.5 mm²
Range Vivace
Connections - Terminals pillar terminal
Device Presentation complete mechanism
Fixing Mode by screw M3.5
Height 86 mm
Range of Product 10 A at 250 V AC, fluorescent
Standards IEC 60669-1 SS 227 MS IEC 60669-1
width 86 mm
Device Application lighting
Relative humidity 0-95 %
Device short name KB31
Mounting support wall mounted
Tightening Torque 0.4 N.m
Environmental Characteristic indoor use
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Vivace 16AX 250V Intermediate Switch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.