
Vivace 115/240V Shaver Unit
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 115/240V Shaver Unit
Incl. Tax
Incl. Tax
Description
115/240V Shaver Unit
Product Details
Weight (in Kg) | 0.6715 |
---|---|
Device Mounting | flush |
Output Voltage | 115 V AC |
Product Or Component Type | shaver socket |
Fixing Center | 120.6 mm |
Input Voltage | 240 V AC |
Embedding Depth | 47 mm |
Terminal Identifier | L N E |
Cover Frame Colour Tint | white |
Number Of Gangs | 2 gangs |
Network frequency | 50 Hz |
Projecting Depth | 8 mm |
Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
Ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2.5 mm² |
Range | Vivace |
Connections - Terminals | pillar terminal |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 86 mm |
Standards | IEC 61558-2-5 |
width | 146 mm |
IP degree of protection | IP21 |
Device Application | power supply |
Relative humidity | 0-95 % |
Device short name | KBT |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |