
Vivace 10A 250V Bell Press Switch with Bell Icon
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 10A 250V Bell Press Switch with Bell Icon
Incl. Tax
Incl. Tax
Description
10A 250V Bell Press Switch with Bell Icon
Product Details
Weight (in Kg) | 0.06125 |
---|---|
Device Mounting | flush |
Product Or Component Type | bell press switch |
Fixing Center | 60.3 mm |
Contacts Material | brass and phosphor bronze |
[ue] Rated Operational Voltage | 250 V AC |
Embedding Depth | 35 mm |
Terminal Identifier | L1 L2 COM |
Colour Tint | white |
Number Of Gangs | 1 gang |
Actuator | rocker |
Network frequency | 50 Hz |
Switch Application | bell switch |
Switch Function | 1-way |
Projecting Depth | 8 mm |
Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
Ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 1.5 mm² |
Range | Vivace |
Connections - Terminals | pillar terminal |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 87 mm |
Range of Product | 10 A at 250 V AC, inductive |
Standards | SS 227 MS IEC 60669-1 IEC 60669-1 |
width | 87 mm |
Device Application | control |
Relative humidity | 0-95 % |
Device short name | KB31 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |