Schneider Electric Vivace 10A 250V 3 Gang 2 Way Switch

KB33_WE_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

10A 250V 3 Gang 2 Way Switch

Product Details

Weight (in Kg) 0.095
Device Mounting flush
Product Or Component Type switch
Fixing Center 60.3 mm
Contacts Material brass and phosphor bronze
[ue] Rated Operational Voltage 250 V AC
Embedding Depth 35 mm
Terminal Identifier L2 L1 COM
Colour Tint white
Number Of Gangs 3 gangs
Actuator rocker
Network frequency 50 Hz
Switch Function 2-way
Projecting Depth 8 mm
Material polycarbonate: grid plate
polycarbonate: surround
polycarbonate: base
Ambient air temperature for operation -5-40 °C
Clamping Connection Capacity 2.5 mm²
Range Vivace
Connections - Terminals pillar terminal
Device Presentation complete mechanism
Fixing Mode by screw M3.5
Height 87 mm
Range of Product 16 AX at 250 V AC, inductive 16 AX at 250 V AC, fluorescent
Standards IEC 60669-1 SS 227 MS IEC 60669-1
width 87 mm
Device Application lighting
Relative humidity 0-95 %
Device short name KB33
Mounting support wall mounted
Tightening Torque 0.4 N.m
Environmental Characteristic indoor use
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Vivace 10A 250V 3 Gang 2 Way Switch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.