calcPageSize())"
/>
calcActive())">
Vivace 10A 250V 1 Gang 1 Way Switch
KB31_1_WE_G3
Rp 37.063
Rp 24.703
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB31_1_WE_G3
Vivace 10A 250V 1 Gang 1 Way Switch
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 10A 250V 1 Gang 1 Way Switch
Rp 37.063
Rp 24.703
Description
10A 250V 1 Gang 1 Way Switch
Product Details
| Weight (in Kg) | 0.063 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | switch |
| Fixing Center | 60.3 mm |
| Contacts Material | brass and phosphor bronze |
| [ue] Rated Operational Voltage | 250 V AC |
| Embedding Depth | 35 mm |
| Terminal Identifier | COM L1 L2 |
| Colour Tint | white |
| Number Of Gangs | 1 gang |
| Actuator | rocker |
| Network frequency | 50 Hz |
| Switch Function | 1-way |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
| Ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 2.5 mm² |
| Range | Vivace |
| Connections - Terminals | pillar terminal |
| Device Presentation | complete mechanism |
| Fixing Mode | by screw M3.5 |
| Height | 87 mm |
| Range of Product | 16 AX at 250 V AC, inductive 16 AX at 250 V AC, fluorescent |
| Standards | MS IEC 60669-1 IEC 60669-1 SS 227 |
| width | 87 mm |
| Device Application | lighting |
| Relative humidity | 0-95 % |
| Device short name | KB31 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 3.8 |
| Length | 8.6 |
| Width | 8.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account