
Vivace 1 Gang Blank Plate
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 1 Gang Blank Plate
Incl. Tax
Incl. Tax
Description
1 Gang Blank Plate
Product Details
Weight (in Kg) | 0.057767 |
---|---|
Device Mounting | flush |
Product Or Component Type | blank plate |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Projecting Depth | 8 mm |
Material | polycarbonate: grid plate polycarbonate: surround |
Ambient air temperature for operation | -5-40 °C |
Range | Vivace |
Height | 86 mm |
Standards | BS 5733 |
width | 86 mm |
Relative humidity | 0-95 % |
Device short name | KB30 |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |