calcPageSize())"
/>
calcActive())">
Vivace 1 Gang 400W Light Dimmer
KB31RD400_WE
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB31RD400_WE
Vivace 1 Gang 400W Light Dimmer
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
1 Gang 400W Light Dimmer
Product Details
| Weight (in Kg) | 0.104 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | dimmer |
| Fixing Center | 60.3 mm |
| Contacts Material | brass and phosphor bronze |
| [ue] Rated Operational Voltage | 220...240 V AC |
| Embedding Depth | 35 mm |
| Terminal Identifier | Load L |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Network frequency | 50 Hz |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround nylon: base |
| Ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 1.5 mm² |
| Range | Vivace |
| Connections - Terminals | pillar terminals |
| Device Presentation | complete mechanism |
| Fixing Mode | by screw M3.5 |
| Height | 87 mm |
| Standards | IEC 60669-2-1 |
| width | 87 mm |
| Device Application | control |
| Relative humidity | 0-95 % |
| Device short name | KB31 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Power Range | tungsten filament: 400 W |
| Brand | Schneider Electric |
| Height | 4 |
| Length | 9 |
| Width | 9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account