VarPlus Logic Power Factor controller - VPL 6

VPL06N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

VarPlus Logic Power Factor controller - VPL 12
VPL12N
Price starting from
Rp ‎ 16.583.400

Description

VarPlus logic is a simple and efficient Power Controller for a automatic power factor correction equipment to maintain the power factor. It is a simple and intelligent relay which measures,monitor and Controls the reactive energy. It comes with Easy Commisioning , Step Size detection and monitoring along with the variour alarms. VPL06 can be used for 6 steps in a PFC equippment

Product Details

Weight (in Kg) 0.704
Net weight 0.6 kg
[Us] rated supply voltage 90...550 V AC
<= 999 kV AC with external VT
Mechanical Durability 65000 cycles without maintenance
Service Life In Hours 100000 h without maintenance
Colour Code front: dark grey RAL 7016
Input Function switch: 1 x dry contact
Display size 56 x 25 mm
Current Of Common 10A
Number Of Quadrant Operation For Generator Application 4
Number of Step Output Contacts 6
Operating Mode manual or automatic
[IP] Degree of Protection front face: IP41
rear face: IP20
Ambient air temperature for operation -20-60 °C
Standards IEC 61000-6-2
EN 61010-1
IEC 61000-6-4
IEC 61326-1
UL 61010-1
Product Certifications EAC
NRTL
cNRTL
CE
Function Available automatic detection
advanced programming (expert)
manual programming
any step sequence
automatic initialisation
Information Displayed number of switching cycles per step
remaining step capacity in %
individual step size in kVAr
Input Type insensitive to phase rotation polarity
insensitive to CT polarity
phase to neutral
current input CT...X/5 A and X/1 A
phase to phase
Measurement Accuracy voltage +/- 1 %
current +/- 1 %
frequency +/- 1 %
energy (P,Q,S) +/- 2 %
cos φ +/- 2 %
total voltage harmonic distortion THD (U) +/- 2 %
individual voltage harmonic +/- 3 %
temperature +/- 3 °C
Metering Type power factor and displacement PF (signed, four quadrant)
total current harmonic distortion THD (I)
power factor average over lifetime
temperature maximum
phase current I1, I2, I3 RMS on load
active power P, P1, P2, P3 on load
reactive power Q, Q1, Q2, Q3 on load
apparent power S, S1, S2, S3 on load
voltage U21, U32, U13, V1, V2, V3 on load
Output Type control relay: 0.2 A 110 V DC
control relay: 1 A 48 V DC
control relay: 2 A 400 V AC 50/60 Hz
control relay: 1 A 24 V DC
control relay: 5 A 250 V AC 50/60 Hz
control relay: 5 A 120 V AC 50/60 Hz
fan: 5 A 250 V AC 50/60 Hz
fan: 1 A 48 V DC
alarm relay: 5 A 250 V AC 50/60 Hz
alarm relay: 1 A 48 V DC
Settings Operating Mode manual
automatic
Time Delay Range 1...6500 s (on reconnection)
1...6500 s (on response)
Type Of Measurement ambient temperature inside the cubicle
tan φ
individual voltage harmonic
cos φ
operating time
power factor
capacitor current overload Irms/I1
Type of Alarms step power loss (< 75 %) / Action: message and alarm contact + step blocked
step faulty / Action: message and alarm contact + step blocked
high current (> 6 A CT) / Action: message and alarm contact
hunting (unstable regulation) / Action: message and alarm contact + step blocked
low current (< 15 mA CT) / Action: message and alarm contact
overcompensation / Action: message and alarm contact
capacitor current overload (Irms/I1) (> 130 % I1) / Action: message and alarm contact + step switched off
overtemperature (50 °C) / Action: message and alarm contact + step switched off
overtemperature (30 °C) / Action: fan switch
overvoltage (+/- 10 %) / Action: message and alarm contact + control stopped
total harmonic distortion (> 7 %) / Action: message and alarm contact + step switched off
Type Of Setting choice of stepping programs: auto
choice of stepping programs: LIFO
choice of stepping programs: linear
delay between 2 successive switch on the same step: 5...1200 s
step configuration programming: auto
step configuration programming: off
step configuration programming: fixed
target cos phi: 0.7 inductive...0.7 capacitive
target cos phi: dual cos φ
Range PowerLogic
Compatibility code VPL 6
Mounting support panel - thickness: 1-3 mm
Provided equipment user manual
Cut-Out Dimensions 138 x 138 mm
Device Connection communication protocol: Modbus interface: RS485
Measurement current 0-5 A
Data Recording 5 alarms
Measurement voltage 90-550 V AC 50/60 Hz
Ambient air temperature for storage -40-85 °C
Depth 58 mm
Device short name VPL6
Height 144 mm
width 144 mm
Mounting location in cabinet
Operating altitude <= 2000 m
Display type backlit LCD
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: VarPlus Logic Power Factor controller - VPL 6
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.