VPL12N

Schneider Electric VarPlus Logic Power Factor controller - VPL 12

1/1
VPL12N

Schneider Electric VarPlus Logic Power Factor controller - VPL 12

In stock
SKU
VPL12N
Rp ‎ 15.631.020
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Schneider Electric VarPlus Logic Power Factor controller - VPL 12

Rp ‎ 15.631.020

Description

VarPlus logic is a simple and efficient Power Controller for a automatic power factor correction equipment to maintain the power factor. It is a simple and intelligent relay which measures,monitor and Controls the reactive energy. It comes with Easy Commisioning , Step Size detection and monitoring along with the variour alarms. VPL12 can be used for 12 steps in a PFC equippment.

Product details

  • Activity
    DPLVP
  • Show Accessory
    No
  • Weight (in Kg)
    0.724
  • Net weight
    0.6 kg
  • [Us] rated supply voltage
    90...550 V AC
    <= 999 kV AC with external VT
  • Mechanical Durability
    65000 cycles without maintenance
  • Service Life In Hours
    100000 h without maintenance
  • Colour Code
    front: dark grey RAL 7016
  • Input Function
    switch: 1 x dry contact
  • Display size
    56 x 25 mm
  • Current Of Common
    10A
  • Number Of Quadrant Operation For Generator Application
    4
  • Number of Step Output Contacts
    12
  • Operating Mode
    manual or automatic
  • [IP] Degree of Protection
    front face: IP41
    rear face: IP20
  • Ambient air temperature for operation
    -20-60 °C
  • Standards
    IEC 61000-6-4
    UL 61010-1
    EN 61010-1
    IEC 61000-6-2
    IEC 61326-1
  • Product Certifications
    EAC
    NRTL
    cNRTL
    CE
  • Function Available
    manual programming
    automatic initialisation
    automatic detection
    advanced programming (expert)
    any step sequence
  • Information Displayed
    number of switching cycles per step
    individual step size in kVAr
    remaining step capacity in %
  • Input Type
    phase to phase
    phase to neutral
    insensitive to CT polarity
    insensitive to phase rotation polarity
    current input CT...X/5 A and X/1 A
  • Measurement Accuracy
    voltage +/- 1 %
    current +/- 1 %
    frequency +/- 1 %
    energy (P,Q,S) +/- 2 %
    cos φ +/- 2 %
    total voltage harmonic distortion THD (U) +/- 2 %
    individual voltage harmonic +/- 3 %
    temperature +/- 3 °C
  • Metering Type
    power factor and displacement PF (signed, four quadrant)
    total current harmonic distortion THD (I)
    power factor average over lifetime
    temperature maximum
    phase current I1, I2, I3 RMS on load
    active power P, P1, P2, P3 on load
    reactive power Q, Q1, Q2, Q3 on load
    apparent power S, S1, S2, S3 on load
    voltage U21, U32, U13, V1, V2, V3 on load
  • Output Type
    control relay: 0.2 A 110 V DC
    control relay: 1 A 48 V DC
    control relay: 2 A 400 V AC 50/60 Hz
    control relay: 1 A 24 V DC
    control relay: 5 A 250 V AC 50/60 Hz
    control relay: 5 A 120 V AC 50/60 Hz
    fan: 5 A 250 V AC 50/60 Hz
    fan: 1 A 48 V DC
    alarm relay: 5 A 250 V AC 50/60 Hz
    alarm relay: 1 A 48 V DC
  • Settings Operating Mode
    automatic
    manual
  • Time Delay Range
    1...6500 s (on reconnection)
    1...6500 s (on response)
  • Type Of Measurement
    capacitor current overload Irms/I1
    individual voltage harmonic
    power factor
    operating time
    cos φ
    ambient temperature inside the cubicle
    tan φ
  • Type of Alarms
    step power loss (< 75 %) / Action: message and alarm contact + step blocked
    step faulty / Action: message and alarm contact + step blocked
    high current (> 6 A CT) / Action: message and alarm contact
    hunting (unstable regulation) / Action: message and alarm contact + step blocked
    low current (< 15 mA CT) / Action: message and alarm contact
    overcompensation / Action: message and alarm contact
    capacitor current overload (Irms/I1) (> 130 % I1) / Action: message and alarm contact + step switched off
    overtemperature (50 °C) / Action: message and alarm contact + step switched off
    overtemperature (30 °C) / Action: fan switch
    overvoltage (+/- 10 %) / Action: message and alarm contact + control stopped
    total harmonic distortion (> 7 %) / Action: message and alarm contact + step switched off
  • Type Of Setting
    choice of stepping programs: auto
    choice of stepping programs: LIFO
    choice of stepping programs: linear
    delay between 2 successive switch on the same step: 5...1200 s
    step configuration programming: auto
    step configuration programming: off
    step configuration programming: fixed
    target cos phi: 0.7 inductive...0.7 capacitive
    target cos phi: dual cos φ
  • Range
    PowerLogic
  • Compatibility code
    VPL 12
  • Mounting support
    panel - thickness: 1-3 mm
  • Provided equipment
    user manual
  • Cut-Out Dimensions
    138 x 138 mm
  • Device Connection
    communication protocol: Modbus interface: RS485
  • Measurement current
    0-5 A
  • Data Recording
    5 alarms
  • Measurement voltage
    90-550 V AC 50/60 Hz
  • Ambient air temperature for storage
    -40-85 °C
  • Depth
    58 mm
  • Device short name
    VPL12
  • Height
    144 mm
  • width
    144 mm
  • Mounting location
    in cabinet
  • Operating altitude
    <= 2000 m
  • Display type
    backlit LCD
  • Brand
    Schneider Electric
more specification
less specification

Seller Information

Reviews

Write Your Own Review
You're reviewing:Schneider Electric VarPlus Logic Power Factor controller - VPL 12
Your Rating

* Required Field