
VarPlus Box HDuty Capacitor - 50/0 kvar - 400 V - 50/60Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
VarPlus Box HDuty Capacitor - 50/0 kvar - 400 V - 50/60Hz
Incl. Tax
Incl. Tax
Description
VarPlus Box capacitor are a robust, safe, reliable and high-performance solution for power factor correction in standard operating conditions. These capacitors are particularly used for networks with a significant number of non-linear loads. The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current. This capacitor provides a rated output power of 45.1 kVar at 380V AC, 50 Hz. Fastening assured by a M10 stud with bushing terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The dimensions of the case are 309mm in height, 309mm in width and 224mm in depth. For a product weight of 10 kg.
Product Details
Weight (in Kg) | 10.8 |
---|---|
Net weight | 10 kg |
Product or Component Type | heavy duty capacitor |
Rated Voltage | 380-415 V AC 50/60 Hz |
Ambient air temperature for operation | -25-55 °C |
Series Name | HDuty |
Service Life In Hours | 130000 h |
Type Of Installation | indoor installation |
[imp] Maximum Permanent Current | 1.8 x In |
Capacitance Tolerance | - 5 % to 10 % |
Dielectric Losses | < 0.2 W/kvar |
Dielectric Material | metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Maximum Switching Operation Per Year | 7000 |
Network frequency | 50/60 Hz |
Network Harmonic Content | <= 20 % |
Power Losses | < 0.5 W/kVAr |
Temperature Class | D |
Product Name | PowerLogic PFC Capacitor |
Standards | IEC 60831-2 IEC 60831-1 |
Reactive Power Rating | 45.1 kvar 380 V 50 Hz 50 kvar 400 V 50 Hz 53.8 kvar 415 V 50 Hz |
Impregnation material | non-PCB dry PUR resin biodegradable |
Voltage test | 2.15 x Un AC between terminals for 10 s <= 660 V - 3 kV AC between terminal and container for 10 s >= 660 V - 6 kV AC between terminal and container for 10 s |
Range | PowerLogic |
Connections - Terminals | M10 stud with bushing terminal |
Height | 497 mm |
IP degree of protection | IP20 |
Relative humidity | 95-95 % |
Inrush current | 250 x In |
Operating altitude | 2000 m |
Range of Product | PowerLogic |
Depth | 224 mm |
width | 309 mm |
Brand | Schneider Electric |