
VarPlus Anti Harmonic detuned reactor 100kvar 190Hz (3.8) 7% 50Hz 400V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
VarPlus Anti Harmonic detuned reactor 100kvar 190Hz (3.8) 7% 50Hz 400V
Incl. Tax
Incl. Tax
Description
The VarPlus detuned reactor are designed to protect the capacitor by preventing the amplification of the harmonics present in the system. Capacitors and Reactors are configured in Series resonant circuit. Tuned so that the series resonant frequency is below the lowest harmonic frequency present in the system. This reactor is rated for 100 kVar output power with 3.8/190 Hz tuning order at 400V AC at 50 Hz. Relative impedance, 7 %. This component meet the standards IEC 60068. This component require a forced convection, a fan need to be added. The case dimensions are 350mm in height, 350mm in width and 220mm in depth. For a product weight of 37 kg.
Product Details
Weight (in Kg) | 44 |
---|---|
Net weight | 37 kg |
Product or Component Type | detuned reactor |
Fixing Center | 200 x 125 mm |
Electrical Insulation Class | class H |
Dielectric Test Voltage | 4 kV 50 Hz 1 minute |
Type Of Installation | indoor installation |
[imp] Maximum Permanent Current | 1.2 x I1 |
Network frequency | 50 Hz |
Power Losses | 480 W |
Dynamic Withstand Current | 2.2 x Isc |
Fundamental Current Rating | 144.3 A |
Inductance Tolerance | - 5 % to 5 % per phase |
Maximum Current Lrms | 155.9 A |
Network Rated Voltage | 400 V AC 50 Hz |
Tuning Order | 3.8 - 190 Hz - 7 % - 50 Hz |
Type of Cooling | forced convection |
Value Of Inductance | 0.375 mH |
Range | PowerLogic |
[ui] Rated Insulation Voltage | 1.1 kV |
Connections - Terminals | pad terminal |
Depth | 220 mm |
Device short name | DR |
[Ith] Conventional Free Air Thermal Current | 2 A at 250 V AC 50 Hz |
Height | 350 mm |
IP degree of protection | IP00 |
Standards | IEC 60068 |
width | 350 mm |
Operating altitude | <= 2000 m |
Reactive Power Rating | 100 kvar for 400 V AC 50 Hz |
Brand | Schneider Electric |