
Universal Shaver Unit
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Universal Shaver Unit
Incl. Tax
Incl. Tax
Description
Universal Shaver Unit, Vertical, White
Product Details
Device Mounting | flush surface |
---|---|
Output Voltage | 115 V AC 50 Hz 240 V AC 50 Hz |
Product Or Component Type | shaver socket |
Electrical Insulation Class | class B |
Input Voltage | 240 V AC 50 Hz |
Colour Tint | white |
Installation Direction | vertical |
Material | polycarbonate: base polycarbonate: grid plate polycarbonate: surround |
Ambient air temperature for operation | -5-40 °C |
Range | ZENcelo |
Connections - Terminals | pillar terminal without pressure plate |
Depth | 49.3 mm |
Height | 87 mm |
Standards | IEC 61558-1 |
width | 147 mm |
IP degree of protection | IP21 |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Operating altitude | <= 2000 m |
Rated Operational Power In VA | 20 VA |
Cable Cross Section | 1-2.5 mm² |
Brand | Schneider Electric |