
undervoltage release UVRN - 200 V AC - for EZC250, EZCV250
Description
The under voltage release(UVRN) as the part of remote tripping is used for EasyPact EZC(V)250 circuit breakers. This UVRN is working at 200VAC voltage(Un), 50/60Hz. Tripping threshold is between 0.35 and 0.7times the related voltage. This release trips the circuit breaker when control voltage drops below a tripping threshold. Circuit breaker closing is possible only if the voltage exceeds 0.85 times the related voltage. This UVRN is internal mounting.
Product Details
Weight (in Kg) | 0.054 |
---|---|
Product or Component Type | voltage release |
Supply Inrush Power | 5 VA |
Mounting Mode | internal mounting |
Length | 40 |
[Uc] Control Circuit Voltage | 200 V AC 50/60 Hz |
Device Application | control |
Range of Product | EZC250 EZCV250 |
Device short name | UVRN |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Threshold tripping voltage | 0.35...0.7 x Un opening 0.85 x Un closing |
Voltage release type | undervoltage release |
Compatibility code | UVRN |
Auxiliary connection terminal | pre-wired 0-0.5 mm² |
Brand | Schneider Electric |