ultrasonic sensor cylindrical M18 - Sn 0.5 m - 4..20 mA - M12 connector
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ultrasonic sensor cylindrical M18 - Sn 0.5 m - 4..20 mA - M12 connector
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSEN |
---|---|
Net weight | 0.033 kg |
[us] Rated Supply Voltage | 12...24 V DC with reverse polarity protection |
Enclosure Material | valox |
Ambient air temperature for operation | -20-65 °C |
Material | plastic |
Maximum Delay Response | 25 ms |
Supply Voltage Limits | 10-28 V DC |
Series Name | general purpose |
Transmission Frequency | 300 kHz |
Sensor Type | ultrasonic sensor |
Thread Type | M18 x 1 |
[sn] Nominal Sensing Distance | 0.5-0.5 m adjustable with remote teach push-button |
Front Material | epoxy |
Maximum Delay First Up | 100 ms |
Maximum Delay Recovery | 25 ms |
Sensor Design | cylindrical M18 |
Sensor Name | XX9 |
Threaded Length | 43 mm |
Type of Output Signal | analogue |
Wiring Technique | 4-wire |
Detection System | diffuse |
[sa] Assured Operating Distance | 0.051-0.508 m (teach mode) |
[sd] Sensing Range | 0.051-0.508 m |
Beam Angle | 6 ° |
Blind Zone | 0-51 mm |
Deviation Angle from 90° of Object to Be Detected | -7-7 ° |
Minimum Size of Detected Object | cylinder diameter 1.6 mm |
Status LED | setting-up assistance: 1 LED (dual colour) supply on: 1 LED (green) output state: 1 LED (yellow) |
Product Certifications | cCSAus UL |
Depth | 79 mm |
Height | 18 mm |
IP degree of protection | IP67 conforming to IEC 60529 |
Marking | CE |
Range of Product | Telemecanique Ultrasonic sensors XX |
Standards | IEC 60947-5-2 |
width | 18 mm |
Ambient air temperature for storage | -40-80 °C |
Current Consumption | 40 mA |
Electrical Connection | male connector M12 4 pins |
Maximum Voltage Drop | 1 V |
Repeat Accuracy | 0.0127 |
Resistance To Electromagnetic Fields | 10 V/m level 3 conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV level 4 conforming to IEC 61000-4-2 |
Resistance To Fast Transients | 1 kV level 3 conforming to IEC 61000-4-4 |
Shock Resistance | 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27 |
Vibration Resistance | +/-1 mm conforming to IEC 60068-2-6 (f = 10-55 Hz) |