Schneider Electric TV socket, Vivace, 1 gang, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TV socket, Vivace, 1 gang, white
Incl. Tax
Incl. Tax
Description
Product Details
Device Mounting | flush |
---|---|
Product or Component Type | TV socket |
Connector Type | M-110 keystone RJ45 connector |
Material | polycarbonate: surround |
Fixing Center | 60.3 mm |
Embedding Depth | 35 mm |
Colour Tint | white |
Number Of Gangs | 1 gang |
TV Socket Type | TV |
Projecting Depth | 8 mm |
Range | Vivace |
Device Presentation | complete mechanism |
Fixing Mode | by screw M3.5 |
Height | 87 mm |
Range of Product | Vivace |
width | 87 mm |
Number of outputs | 1 |
Device short name | KB31 |
Mounting support | wall mounted |
Brand | Schneider Electric |