
TV coaxial outlet, S-Flexi, 1.5 module size, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TV coaxial outlet, S-Flexi, 1.5 module size, white
Incl. Tax
Incl. Tax
Description
Product Details
Device Mounting | wall mounted |
---|---|
Product or Component Type | TV socket |
Colour | white |
Connector Type | coaxial connector |
Material | PC (polycarbonate): body housing |
Fixing Center | 83.5 mm |
Colour Code | WE |
Number Of Gangs | 1 gang |
Number Of Modules | 1 |
Surface Finish | glossy |
TV Connector | coaxial |
TV Socket Type | TV |
Type of Cable | 75 MOhm coaxial cable |
Range | S-Flexi |
Height | 30 mm |
Standards | BS 3041 |
width | 35 mm |
Device Application | media device support |
Number of outputs | 1 |
Brand | Schneider Electric |