Trip unit TM250D, ComPacT NSX250, 3 poles, thermal magnetic protections, 250A rating

C253TM250
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This TM250D is a 3 poles 3d thermal-magnetic trip unit used on ComPacT NSX 250 circuit breakers. This 250A rating thermal-magnetic trip unit is an optimum choice for all distribution applications. It embeds an adjustable thermal overload protection and a fixed magnetic protection against short-circuits. This product is part of our EcoStruxure Power architecture if associated with PowerTag NSX and ComPacT NSX basic frame.

Product Details

Product ID C253TM250
Height 7
Length 11.5
Width 10
Product Hover Image /c/2/c253tm250-image_1500x1500.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account