Schneider Electric toggle padlocking device, fixed adapter, ComPacT NSX 100...250, OFF or ON position
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric toggle padlocking device, fixed adapter, ComPacT NSX 100...250, OFF or ON position
Incl. Tax
Incl. Tax
Description
This is a padlocking system for fixed Compact NSX 100/160/250 devices. It allows to lock the device in the open position (OFF) or closed position (ON). The padlocking system can receive up to 3 padlocks (shackle diameter from 5mm to 8mm, not supplied). Locking in the OFF position guarantees isolation as per IEC 61947-2.
Product Details
Weight (in Kg) | 0.063 |
---|---|
Product or Component Type | padlocking device |
Key Locking Position | in front |
Keylock Destination | toggle |
Mounting Mode | fixed |
Range of Product | ComPacT NSX100...250 new generation ComPacT NSX100...250 DC new generation |
Device short name | locking for 1 to 3 padlocks |
Range | ComPacT new generation |
Range Compatibility | ComPacT NSX100 new generation ComPacT NSX160 new generation ComPacT NSX250 new generation Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC |
Locking options description | fixed locks On or Off without keylocks |
Brand | Schneider Electric |