
three-Phase control relay 183…528Vac, 2 C/O
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
three-Phase control relay 183…528Vac, 2 C/O
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.09 kg |
---|---|
Product or Component Type | 3-phase control relay |
[Uc] Control Circuit Voltage | 208...480 V |
Product Hover Image | /r/m/rm22tg20.jpg |
Length | 29.6 |
Mechanical Durability | 10000000 cycles |
Contacts Material | cadmium free |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 10 ms |
Insulation Resistance | > 100 MOhm at 500 V DC conforming to IEC 60255-27 |
Minimum Switching Current | 10 mA at 5 V DC |
Supply Voltage Limits | 183-528 V AC |
Contacts Type and Composition | 2 C/O |
Supply Frequency | 50...60 Hz +/- 10 % |
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Measurement Range | 183...528 V voltage AC |
Output Contacts | 2 C/O |
Relay Monitored Parameters | phase failure detection (2 or more phase cut) phase sequence |
Relay Name | RM22TG |
Relay Type | control relay |
Run-Up Delay At Power-Up | 650 ms |
Switching Capacity In VA | 2000 VA |
Voltage Detection Threshold | < 100 V AC |
Ambient air temperature for operation | -20-50 °C at 60 Hz -20-60 °C at 50 Hz AC/DC |
Product Certifications | CCC CE CSA EAC GL RCM UL |
Status LED | LED (green) power ON LED (yellow) relay ON |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | RM22 |
Connections - Terminals | screw connectors screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | conducted and radiated emissions class B conforming to CISPR 22 conducted and radiated emissions class B group 1 conforming to CISPR 11 electrical fast transient/burst immunity test - test level: 2 kV level 4 (capacitive coupling) conforming to IEC 61000-4-4 electrical fast transient/burst immunity test - test level: 4 kV level 4 (direct) conforming to IEC 61000-4-4 electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2 electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2 emission standard for industrial environments conforming to EN/IEC 61000-6-4 emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3 immunity for industrial environments conforming to EN/IEC 61000-6-2 immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1 radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3 surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5 surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 IP40 (housing) conforming to IEC 60529 IP50 (front panel) conforming to IEC 60529 |
Mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
Control Circuit Voltage Limits | 183...528 V AC |
Overvoltage Category | III conforming to IEC 60664-1 III conforming to UL 508 |
Range of Product | Harmony Control Relays |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
Standards | EN/IEC 60255-1 |
Maximum Switching Voltage | 250 V AC |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.035 mm (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 1 gn (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6 |
width | 22.5 mm |
Pollution degree | 3 conforming to IEC 60664-1 3 conforming to UL 508 |
Power Consumption in Va | 15-15 VA at 480 V AC 60 Hz |
Relative humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Safety Reliability Data | B10d = 850000 MTTFd = 924.6 years |
Time Delay Type | without |
Response time | <= 200 ms |
Utilisation category | AC-1 conforming to IEC 60947-4-1 AC-15 conforming to IEC 60947-5-1 DC-1 conforming to IEC 60947-4-1 DC-13 conforming to IEC 60947-5-1 |
Maximum Switching Current | 8 A AC |
Reset Time | 1500 ms at maximum voltage |
[Us] rated supply voltage | 208...480 V AC |
Product Or Component Type | 3-phase control relay |
[Uc] Control Circuit Voltage | 208...480 V |
Contacts Type and Composition | 2 C/O |
[In] Rated Current | 8:00 AM |
Mounting position | any position |
Network Number Of Phases | 3 phases |
22.5 | |
Brand | Schneider Electric |