Schneider Electric Thalassa TBP PC box IP66 IK08 RAL7035 Int.H275W225D160 Ext.H291W241D168 opaque PC cover H60
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Thalassa TBP PC box IP66 IK08 RAL7035 Int.H275W225D160 Ext.H291W241D168 opaque PC cover H60
Incl. Tax
Incl. Tax
Description
PC box IP66 IK08 RAL7035 Int.H275W225D160 Ext.H291W241D168 opaque PC cover H60
Product Details
Weight (in Kg) | 1.367 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-80 °C |
Length | 168 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 168 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-60 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |