
Thalassa TBP PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 opaque PC cover H20
Description
Thalassa TBP industrial PC box with opaque PC cover H20. Int is 275 x 225 x 120 mm. Ext is 291 x 241 x 128 mm. Wall mounted enclosure. Low plain cover. Outside sealed is flat screwdriver captive screw lock. Certifications is DEMKO, SEMKO, TÜV, UL. UL 508 A Standard. Fire resistance 960°. Polycarbonate made. IP66 (NEMA 4.4X), IK08, Grey RAL 7035, Insulation Class II. Set of 5. Ambient temperature for storage/operation is (-15 to 60 °C)/(-25 to 80 °C).
Product Details
Weight (in Kg) | 1.139 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-80 °C |
Length | 128 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 128 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-60 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |