Schneider Electric Thalassa TBP PC box IP66 IK08 RAL7035 Int.H175W150D80 Ext.H193W164D87 Opaque PC cover H20
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Thalassa TBP PC box IP66 IK08 RAL7035 Int.H175W150D80 Ext.H193W164D87 Opaque PC cover H20
Incl. Tax
Incl. Tax
Description
Thalassa TBP industrial PC box with opaque PC cover H20. Int is 175 x 150 x 80 mm. Ext is 193 x 164 x 87 mm. Wall mounted enclosure. Low plain cover. Outside sealed is flat screwdriver captive screw lock. Certifications is DEMKO, SEMKO, TÜV, UL. UL 508 A Standard. Fire resistance 960°. Polycarbonate made. IP66 (NEMA 4.4X), IK08, Grey RAL 7035, Insulation Class II. Set of 5. Ambient temperature for storage/operation is (-15 to 60 °C)/(-25 to 80 °C).
Product Details
Weight (in Kg) | 0.503 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -25-80 °C |
Length | 87 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Cover Fixing | plastic screws |
Depth | 87 mm |
Device Composition | 1 body 1 cover 4 cover screw |
Body Type | one piece moulded |
Ambient air temperature for storage | -15-60 °C |
Device Application | multi-purpose |
Brand | Schneider Electric |