
Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H847xW636xD300mm
Description
Thalassa PLM wall-mounting polyester enclosure monobloc. 847 x 636 x 300 mm. Built-in canopy, one piece moulded with notches in the rear. Without mounting plate. 2 locks (3 mm double-bar lock). Accessible front. Polyester reinforced with fibreglass. Grey RAL 7035. IP66, IK10, NEMA (13,4X) 960°C fire resistance.
Product Details
Weight (in Kg) | 19.341 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -40-80 °C |
Length | 300 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Enclosure Nominal Depth | 300 mm |
Enclosure Nominal Height | 847 mm |
Enclosure Nominal Width | 636 mm |
Device Composition | 1 body 1 door 2 lock |
Device Application | multi-purpose |
Door type | plain |
Device short name | PLM |
Brand | Schneider Electric |