Schneider Electric Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H530xW430xD200mm
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H530xW430xD200mm
Incl. Tax
Incl. Tax
Description
Thalassa PLM wall-mounting polyester enclosure monobloc. 530 x 430 x 200 mm. Built-in canopy, one piece moulded with notches in the rear. Without mounting plate. 2 locks (3 mm double-bar lock). Polyester reinforced with fibreglass. Grey RAL 7035. IP66, IK10, NEMA (13,4X) 960°C fire resistance.
Product Details
Weight (in Kg) | 7.106 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -40-80 °C |
Length | 200 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Enclosure Nominal Depth | 200 mm |
Enclosure Nominal Height | 530 mm |
Enclosure Nominal Width | 430 mm |
Device Composition | 1 body 1 door 2 lock |
Device Application | multi-purpose |
Door type | plain |
Device short name | PLM |
Brand | Schneider Electric |