
Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H308xW255xD160mm
Description
Thalassa PLM wall-mounting polyester enclosure monobloc. 308 x 255 x 160 mm. Single piece body. Without mounting plate. 2 locks (3 mm double-bar lock). Accessible front. Polyester reinforced with fibreglass. Grey RAL 7035. IP66, IK10, NEMA (13,4X) 960°C fire resistance.
Product Details
Weight (in Kg) | 3.414 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -40-80 °C |
Length | 160 |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Enclosure Nominal Depth | 160 mm |
Enclosure Nominal Height | 308 mm |
Enclosure Nominal Width | 255 mm |
Device Composition | 1 body 1 door 1 lock |
Device Application | multi-purpose |
Door type | plain |
Device short name | PLM |
Brand | Schneider Electric |