![Schneider Electric Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H1056xW852xD350mm main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/n/s/nsyplm108g.jpg)
Schneider Electric Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H1056xW852xD350mm
Incl. Tax
Incl. Tax
All Sellers
![Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H1056xW852xD350mm](https://eshop-id.se.com/media/catalog/product/n/s/nsyplm108g.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Thalassa PLM wall-mounting enclosure polyester monobloc IP66 H1056xW852xD350mm
Incl. Tax
Incl. Tax
Description
Thalassa PLM wall-mounting polyester enclosure monobloc. 1056 x 852 x 350 mm. Built-in canopy, one piece moulded with notches in the rear. Without mounting plate. 4 points lock, 5 mm double-bar insert. Accessible front. Polyester reinforced with fibreglass. Grey RAL 7035. IP66, IK10, NEMA (13,4X) 960°C fire resistance.
Product Details
Weight (in Kg) | 34.311 |
---|---|
Colour | grey (RAL 7035) |
Ambient air temperature for operation | -40-80 °C |
Electrical Insulation Class | class II |
Enclosure Mounting | wall mounted |
Enclosure Nominal Depth | 350 mm |
Enclosure Nominal Height | 1056 mm |
Enclosure Nominal Width | 852 mm |
Device Composition | 1 body 1 door 1 lock |
Device Application | multi-purpose |
Door type | plain |
Device short name | PLM |
Brand | Schneider Electric |