Schneider Electric Thalassa PLM reversible internal door polyester 2 locks grid pattern forPLM86
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Thalassa PLM reversible internal door polyester 2 locks grid pattern forPLM86
Incl. Tax
Incl. Tax
Description
Reversible internal door in polyester charged with fibreglass for Thalassa PLM. 715 x 505 mm. Multi-purpose. Door type internal plain lock 5 mm double bar. Available depth between enclosure door 32mm. Grey RAL 7035.
Product Details
Weight (in Kg) | 3.749 |
---|---|
Colour | grey (RAL 7035) |
Length | 32 |
Door Opening Side | reversible (110 °) |
Depth | 32 mm available depth between enclosure door: 244 mm available depth between rear: |
Device Composition | 1 door 1 handle 4 fixing brackets |
Device Application | multi-purpose |
Door type | internal plain |
Accessory / Separate Part Category | enclosure accessory |
Brand | Schneider Electric |