
Thalassa PLM reversible internal door polyester 2 locks grid pattern forPLM64
Description
Reversible internal polyester door with grid pattern for Thalassa PLM64. 515 x 305 mm. Multi-purpose. Internal plain door. 2 locks with 5 mm double bar insert system. Reversible 110° opening side. Polyester charged with fibreglass material. Grey RAL 7035. Door, handle, 4 fixing brackets incl.
Product Details
Weight (in Kg) | 1.881 |
---|---|
Colour | grey (RAL 7035) |
Length | 32 |
Door Opening Side | reversible (110 °) |
Depth | 32 mm available depth between enclosure door: 194 mm available depth between rear: |
Device Composition | 1 door 1 handle 4 fixing brackets |
Device Application | multi-purpose |
Door type | internal plain |
Accessory / Separate Part Category | enclosure accessory |
Brand | Schneider Electric |