
Thalassa PLM reversible internal door polyester 2 locks grid pattern forPLM3025
Description
reversible internal door polyester 2 locks grid pattern forPLM3025
Product Details
Weight (in Kg) | 1.32 |
---|---|
Colour | grey (RAL 7035) |
Length | 26 |
Door Opening Side | reversible (110 °) |
Depth | 26 mm available depth between enclosure door: 62 mm available depth between rear: |
Device Composition | 1 door 1 handle 4 fixing brackets |
Device Application | multi-purpose |
Door type | internal plain |
Accessory / Separate Part Category | enclosure accessory |
Brand | Schneider Electric |