
calcActive())">
Thalassa PLM reversible internal door polyester 2 locks grid pattern forPLM108
NSYPAP108G
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPAP108G
Thalassa PLM reversible internal door polyester 2 locks grid pattern forPLM108
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Reversible internal polyester door with grid pattern for Thalassa PLM108. 849 x 650 mm. Multi-purpose. Internal plain door. 2 locks with 5 mm double bar insert system. Reversible 110° opening side. Polyester charged with fibreglass material. Grey RAL 7035. Door, handle, 4 fixing brackets incl.
Product Details
Weight (in Kg) | 2.741 |
---|---|
Colour | grey (RAL 7035) |
Length | 100 |
Door Opening Side | reversible (110 °) |
Depth | 37 mm available depth between enclosure door: 269 mm available depth between rear: |
Device Composition | 1 door 1 handle 4 fixing brackets |
Device Application | multi-purpose |
Door type | internal plain |
Accessory / Separate Part Category | enclosure accessory |
Brand | Schneider Electric |
Height | 5 |
Width | 77 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account