Schneider Electric TeSys U power base - 32 A - 24 V DC screw clamps control

LU2B32BL
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys U standard reversing power base, 3 poles (3NO), rated 32A/690V, to be completed with a control unit LUC to form a TeSys U reversing starter controller, for 3-phase motor applications up to 15kW@400V. Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" reversing starter controller with basic or advanced protection and control functions. It is equipped with a reverser module LU2MB0BL to be supplied with 24V DC, auxiliary signaling contacts (1NO+1NC), a control terminal block, blanking shutters covering the empty cavities. It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour. Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle. Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 1.304
Net weight 1.27 kg
auxiliary contacts type type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
type mirror contact (1 NC) conforming to IEC 60947-1
Product Or Component Type reversing power base
Mechanical Durability 15 Mcycles
Protective Treatment TH conforming to IEC 60068
Immunity to Microbreaks 3 ms for control circuit
Poles Description 3P
Network frequency 40...60 Hz
Auxiliary Contact Composition 1 NO + 1 NC
Inrush Restraint Duration 15 ms DC
Resistance To Radiated Fields 10 V/m 3 conforming to IEC 61000-4-3
[IP] Degree of Protection IP20 conforming to IEC 60947-1 (front panel and wired terminals)
IP20 conforming to IEC 60947-1 (other faces)
IP40 conforming to IEC 60947-1 (front panel outside connection zone)
Connections Terminals control circuit: screw clamp terminals 1 cable(s) 0.34-1.5 mm² flexible with cable end
control circuit: screw clamp terminals 1 cable(s) 0.75-1.5 mm² flexible without cable end
control circuit: screw clamp terminals 1 cable(s) 0.75-1.5 mm² rigid
control circuit: screw clamp terminals 2 cable(s) 0.34-1.5 mm² flexible with cable end
control circuit: screw clamp terminals 2 cable(s) 0.75-1.5 mm² flexible without cable end
control circuit: screw clamp terminals 2 cable(s) 0.75-1.5 mm² rigid
power circuit: screw clamp terminals 1 cable(s) 1-10 mm² rigid
power circuit: screw clamp terminals 1 cable(s) 1-6 mm² flexible with cable end
power circuit: screw clamp terminals 1 cable(s) 2.5-10 mm² flexible without cable end
power circuit: screw clamp terminals 2 cable(s) 1-6 mm² flexible with cable end
power circuit: screw clamp terminals 2 cable(s) 1-6 mm² rigid
power circuit: screw clamp terminals 2 cable(s) 1.5-6 mm² flexible without cable end
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947-6-2
Ambient air temperature for operation -25-60 °C with LUCM
-25-70 °C with LUCA, LUCB, LUCC, LUCD
Range of Product TeSys Ultra
Tightening Torque control circuit: 0.8-1.2 N.m flat screwdriver 5 mm
control circuit: 0.8-1.2 N.m Philips no 1 screwdriver 5 mm
power circuit: 1.9-2.5 N.m flat screwdriver 6 mm
power circuit: 1.9-2.5 N.m Philips No 2 screwdriver 6 mm
power circuit: 1.9-2.5 N.m pozidriv No 2 screwdriver 6 mm
Standards EN 60947-6-2
IEC 60947-6-2
UL 60947-4-1, with phase barrier
CSA C22.2 No 60947-4-1, with phase barrier
Product Certifications CE
UL
CSA
CCC
EAC
ASEFA
ATEX
Marine
[Ith] Conventional Free Air Thermal Current 32 A
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-6-2 (pollution degree 3)
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
Control Circuit Voltage Limits 14.5 V DC drop-out
20...27 V DC in operation
Fire Resistance 960 °C parts supporting live components conforming to IEC 60695-2-12
650 °C conforming to IEC 60695-2-12
Heat Dissipation 3-3 W for control circuit with LUCA, LUCB, LUCC, LUCD
1.8-1.8 W for control circuit with LUCM
Maximum Operating Rate 3600 cyc/h
Operating Time 150 ms with change of direction for power circuit
75 ms without change of direction for power circuit
35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM for control circuit
75 ms closing with LUCM for control circuit
70 ms closing with LUCA, LUCB, LUCC, LUCD for control circuit
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Product Compatibility control unit LUC.X6BL
control unit LUC.1XBL
control unit LUC.05BL
control unit LUC.12BL
control unit LUC.18BL
control unit LUC.32BL
Resistance to Electrostatic Discharge 8 kV level 3 in open air conforming to IEC 61000-4-2
8 kV level 4 on contact conforming to IEC 61000-4-2
Resistance To Fast Transients 2 kV class 3 serial link conforming to IEC 61000-4-4
4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
Shock Resistance 10 gn power poles open conforming to IEC 60068-2-27
15 gn power poles closed conforming to IEC 60068-2-27
Fixing Mode clipped (DIN rail)
screw-fixed (plate)
[Ics] Rated service breaking capacity 50 kA at 230 V
50 kA at 440 V
10 kA at 500 V
4 kA at 690 V
Safe Separation Of Circuit 400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
Typical Current Consumption 120 mA at 24 V DC I maximum while closing
120 mA at 24 V DC I rms sealed
Device short name LU2B
Depth 126 mm
Ambient air temperature for storage -40-85 °C
Height 224 mm
width 45 mm
Utilisation category AC-43
AC-44
AC-41
Operating altitude 2000 m
Compatibility code LU2B
Device Application motor control
motor protection
Vibration Resistance 2 gn (f= 5-300 Hz) power poles open conforming to IEC 60068-2-27
4 gn (f= 5-300 Hz) power poles closed conforming to IEC 60068-2-27
Suitability for isolation yes
Immunity to Radioelectric Fields 10 V conforming to IEC 61000-4-6
Immunity to Voltage Dips 70 % / 500 ms conforming to IEC 61000-4-11
[Uc] Control Circuit Voltage 24 V DC
[Ue] Rated Operational Voltage 690 V AC for power circuit
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys U power base - 32 A - 24 V DC screw clamps control
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.