Schneider Electric TeSys U power base - 12 A - 24 V DC screw clamps control
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys U power base - 12 A - 24 V DC screw clamps control
Incl. Tax
Incl. Tax
Description
TeSys U standard reversing power base, 3 poles (3NO), rated 12A/690V, to be completed with a control unit LUC to form a TeSys U reversing starter controller, for 3-phase motor applications up to 5.5kW@400V. Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" reversing starter controller with basic or advanced protection and control functions. It is equipped with a reverser module LU2MB0BL to be supplied with 24V DC, auxiliary signaling contacts (1NO+1NC), a control terminal block, blanking shutters covering the empty cavities. It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour. Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle. Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 1.3 |
---|---|
Net weight | 1.27 kg |
auxiliary contacts type | type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1 type mirror contact (1 NC) conforming to IEC 60947-1 |
Product Or Component Type | reversing power base |
Mechanical Durability | 15 Mcycles |
Protective Treatment | TH conforming to IEC 60068 |
Immunity to Microbreaks | 3 ms for control circuit |
Poles Description | 3P |
Network frequency | 40...60 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Inrush Restraint Duration | 15 ms DC |
Resistance To Radiated Fields | 10 V/m 3 conforming to IEC 61000-4-3 |
[IP] Degree of Protection | IP20 conforming to IEC 60947-1 (front panel and wired terminals) IP20 conforming to IEC 60947-1 (other faces) IP40 conforming to IEC 60947-1 (front panel outside connection zone) |
Connections Terminals | control circuit: screw clamp terminals 1 cable(s) 0.34-1.5 mm² flexible with cable end control circuit: screw clamp terminals 1 cable(s) 0.75-1.5 mm² flexible without cable end control circuit: screw clamp terminals 1 cable(s) 0.75-1.5 mm² rigid control circuit: screw clamp terminals 2 cable(s) 0.34-1.5 mm² flexible with cable end control circuit: screw clamp terminals 2 cable(s) 0.75-1.5 mm² flexible without cable end control circuit: screw clamp terminals 2 cable(s) 0.75-1.5 mm² rigid power circuit: screw clamp terminals 1 cable(s) 1-10 mm² rigid power circuit: screw clamp terminals 1 cable(s) 1-6 mm² flexible with cable end power circuit: screw clamp terminals 1 cable(s) 2.5-10 mm² flexible without cable end power circuit: screw clamp terminals 2 cable(s) 1-6 mm² flexible with cable end power circuit: screw clamp terminals 2 cable(s) 1-6 mm² rigid power circuit: screw clamp terminals 2 cable(s) 1.5-6 mm² flexible without cable end |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947-6-2 |
Ambient air temperature for operation | -25-60 °C with LUCM -25-70 °C with LUCA, LUCB, LUCC, LUCD |
Range of Product | TeSys Ultra |
Tightening Torque | control circuit: 0.8-1.2 N.m flat screwdriver 5 mm control circuit: 0.8-1.2 N.m Philips no 1 screwdriver 5 mm power circuit: 1.9-2.5 N.m flat screwdriver 6 mm power circuit: 1.9-2.5 N.m Philips No 2 screwdriver 6 mm power circuit: 1.9-2.5 N.m pozidriv No 2 screwdriver 6 mm |
Standards | EN 60947-6-2 IEC 60947-6-2 UL 60947-4-1, with phase barrier CSA C22.2 No 60947-4-1, with phase barrier |
Product Certifications | CE UL CSA CCC EAC ASEFA ATEX Marine |
[Ith] Conventional Free Air Thermal Current | 0 |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-6-2 (pollution degree 3) 600 V conforming to UL 60947-4-1 600 V conforming to CSA C22.2 No 60947-4-1 |
Control Circuit Voltage Limits | 14.5 V DC drop-out 20...27 V DC in operation |
Fire Resistance | 960 °C parts supporting live components conforming to IEC 60695-2-12 650 °C conforming to IEC 60695-2-12 |
Heat Dissipation | 2-2 W for control circuit with LUCA, LUCB, LUCC, LUCD 1.7-1.7 W for control circuit with LUCM |
Maximum Operating Rate | 3600 cyc/h |
Operating Time | 150 ms with change of direction for power circuit 75 ms without change of direction for power circuit 35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM for control circuit 75 ms closing with LUCM for control circuit 70 ms closing with LUCA, LUCB, LUCC, LUCD for control circuit |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Product Compatibility | control unit LUC.X6BL control unit LUC.1XBL control unit LUC.05BL control unit LUC.12BL |
Resistance to Electrostatic Discharge | 8 kV level 3 in open air conforming to IEC 61000-4-2 8 kV level 4 on contact conforming to IEC 61000-4-2 |
Resistance To Fast Transients | 2 kV class 3 serial link conforming to IEC 61000-4-4 4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4 |
Shock Resistance | 10 gn power poles open conforming to IEC 60068-2-27 15 gn power poles closed conforming to IEC 60068-2-27 |
Fixing Mode | clipped (DIN rail) screw-fixed (plate) |
[Ics] Rated service breaking capacity | 50 kA at 230 V 50 kA at 440 V 10 kA at 500 V 4 kA at 690 V |
Safe Separation Of Circuit | 400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N 400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N |
Typical Current Consumption | 120 mA at 24 V DC I maximum while closing 120 mA at 24 V DC I rms sealed |
Device short name | LU2B |
Depth | 126 mm |
Ambient air temperature for storage | -40-85 °C |
Height | 224 mm |
width | 45 mm |
Utilisation category | AC-43 AC-44 AC-41 |
Operating altitude | 2000 m |
Compatibility code | LU2B |
Device Application | motor control motor protection |
Vibration Resistance | 2 gn (f= 5-300 Hz) power poles open conforming to IEC 60068-2-27 4 gn (f= 5-300 Hz) power poles closed conforming to IEC 60068-2-27 |
Suitability for isolation | yes |
Immunity to Radioelectric Fields | 10 V conforming to IEC 61000-4-6 |
Immunity to Voltage Dips | 70 % / 500 ms conforming to IEC 61000-4-11 |
[Uc] Control Circuit Voltage | 24 V DC |
[Ue] Rated Operational Voltage | 690 V AC for power circuit |
Brand | Schneider Electric |