
TeSys U connection cable - motor starter TeSys U to splitter box - 2 RJ45 - 1 m
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys U connection cable - motor starter TeSys U to splitter box - 2 RJ45 - 1 m
Incl. Tax
Incl. Tax
Description
TeSys U connection cable with 2 straight RJ45 connectors. To be used between a TeSys U communication module or a motor starter control connection module LAD9APx and a splitter box LU9G*. Cable length 1m. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.042 |
---|---|
Net weight | 0.065 kg |
Quantity Per Set | set of 2 |
Product Or Component Type | cable equipped by 2 RJ45 connectors |
Cable Length | 1 m |
Range of Product | TeSys Ultra |
Product Compatibility | STBEPI2145 LU9G02 |
Device short name | LU9R |
Compatibility code | LU9R |
Brand | Schneider Electric |