Schneider Electric TeSys U advanced control unit LUCB - class 10 - 0.35...1.4 A - 110...220 V DC/AC

LUCB1XFU
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys U control and diagnostic unit to be inserted in advanced power bases LUB120, LUB320, LUB380 to form a TeSys U starter controller, for 3-phase motor applications up to 0.25kW@400V. It provides full protection to motors with a rated current Ir 0.35-1.4A (Ir adjustable), overload tripping class 10, short circuit at 13 x Irmax, overcurrent at 14.2 x Ir, phase loss, insulation fault (protection of equipment only). It provides a thermal overload alarm to be used locally using a LUFDA module or remotely using a LULC module, and a test push button for overload simulation. To be used with a 110-240V AC / 110-220V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.123
Product Or Component Type advanced control unit
Protective Treatment TH conforming to IEC 60068
Reset manual reset
Immunity to Microbreaks 3 ms
Tripping Threshold 14.2 x Ir +/- 20 %
Network frequency 40...60 Hz
Resistance To Radiated Fields 10 V/m 3 conforming to IEC 61000-4-3
Thermal Protection Adjustment Range 0.35-1.4 A
[IP] Degree of Protection IP20 front panel and wired terminals conforming to IEC 60947-1
IP20 other faces conforming to IEC 60947-1
IP40 front panel outside connection zone conforming to IEC 60947-1
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947-6-2
phase_failure_sensitivity yes
Ambient air temperature for operation -25-70 °C
Range of Product TeSys Ultra
Standards EN 60947-6-2
IEC 60947-6-2
UL 60947-4-1, with phase barrier
CSA C22.2 No 60947-4-1, with phase barrier
Product Certifications CE
UL
CSA
CCC
EAC
ASEFA
ATEX
Marine
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-6-2
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
Control Circuit Voltage Limits 88...264 V for AC circuit 110...240 V in operation
88...242 V for DC circuit 110...220 V in operation
55 V for AC circuit 110...240 V drop-out
55 V for DC circuit 110...220 V drop-out
Fire Resistance 960 °C parts supporting live components conforming to IEC 60695-2-12
650 °C conforming to IEC 60695-2-12
Heat Dissipation 2-2 W for control circuit with LUB12
3-3 W for control circuit with LUB32
3-3 W for control circuit with LUB38
Motor Power Kw 0.25 kW at 400...440 V AC 50/60 Hz
Operating Time 35 ms opening with LUB12 for control circuit
35 ms opening with LUB32 for control circuit
35 ms opening with LUB38 for control circuit
50 ms closing with LUB12 for control circuit
50 ms closing with LUB32 for control circuit
50 ms closing with LUB38 for control circuit
Product Compatibility power base LUB12
power base LUB32
power base LUB38
power base LUB120
power base LUB320
power base LUB380
reversing contactor breaker LU2B12FU
reversing contactor breaker LU2B32FU
reversing contactor breaker LU2B38FU
Product Specific Application basic protection and advanced functions, communication
Thermal Overload Class class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to IEC 60947-6-2
class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to UL 508
Resistance to Electrostatic Discharge 8 kV level 3 in open air conforming to IEC 61000-4-2
8 kV level 4 on contact conforming to IEC 61000-4-2
Resistance To Fast Transients 2 kV class 3 serial link conforming to IEC 61000-4-4
4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
Shock Resistance 10 gn power poles open conforming to IEC 60068-2-27
15 gn power poles closed conforming to IEC 60068-2-27
Fixing Mode plug-in (front face)
Non-Dissipating Shock Wave 1 kV serial mode conforming to IEC 60947-6-2
2 kV common mode conforming to IEC 60947-6-2
Safe Separation Of Circuit 400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1
400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1
Typical Current Consumption 280 mA at 110...240 V AC I maximum while closing with LUB12
280 mA at 110...240 V AC I maximum while closing with LUB32
280 mA at 110...240 V AC I maximum while closing with LUB38
280 mA at 110...220 V DC I maximum while closing with LUB12
280 mA at 110...220 V DC I maximum while closing with LUB32
280 mA at 110...220 V DC I maximum while closing with LUB38
35 mA at 110...240 V AC I rms sealed with LUB12
25 mA at 110...240 V AC I rms sealed with LUB32
25 mA at 110...240 V AC I rms sealed with LUB38
35 mA at 110...220 V DC I rms sealed with LUB12
25 mA at 110...220 V DC I rms sealed with LUB32
25 mA at 110...220 V DC I rms sealed with LUB38
Function Available earth fault protection
protection against overload and short-circuit
protection against phase failure and phase imbalance
manual reset
Device short name LUCB
Depth 60 mm
Ambient air temperature for storage -40-85 °C
Height 66 mm
width 45 mm
Utilisation category AC-43
AC-44
AC-41
Operating altitude 2000 m
Compatibility code LUCB
Device Application motor control
motor protection
Vibration Resistance 2 gn, 5-300 Hz, power poles open conforming to IEC 60068-2-6
4 gn, 5-300 Hz, power poles closed conforming to IEC 60068-2-6
Immunity to Radioelectric Fields 10 V conforming to IEC 61000-4-6
Immunity to Voltage Dips 70 % / 500 ms conforming to IEC 61000-4-11
Load Type 3-phase motor - cooling: self-cooled
[Uc] Control Circuit Voltage 110...240 V AC
110...220 V DC
[Ue] Rated Operational Voltage 690 V AC
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys U advanced control unit LUCB - class 10 - 0.35...1.4 A - 110...220 V DC/AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.