TeSys T Operator control unit for LTM R controller
Description
TeSys T is a motor management system that provides full motor monitoring, control, and protection when used with short circuit protection and a contactor. It manages most critical processes while reducing downtime and increasing productivity as well as predicts what will happen in the process, as it accurately monitors current, voltage, and power over a wide range. This motor management system is also a flexible system that supports six communication protocols which are Modbus™, CANopen, DeviceNet™, Profibus™, Ethernet/IP, and Modbus/TCP. TeSys T motor management system consist of several components which include the LTMR controller, the expansion module, HMI and software along with several accessories. The LTMR controller is the main component of the system that manages the basic functions. This includes the measurement of the ground current, motor temperature, three phase current of the motor, the controller also includes logic inputs and outputs which is used in fault management. The expansion module is directly connected to the controller and provides additional inputs as well as measure the voltage between the phases which allow the controller the monitor additional functions. TeSys T is highly reliable and has a very long product life thanks to a state-of-the-art component selection, to the all in one design and to the advanced electronic protection. TeSys T can be integrated in many different types of harsh environment such as dusty atmospheres, marine applications, high vibration applications and corrosive atmospheres and is used in Metal/Mining/Mineral, Oil & Gas, Water Wastewater. This is a TeSys operactor control unit that is used in conjuction with LTMR controller to configure the parameters, display the information about the controller, display detected faults and control the motor locally. This operator unit has LCD screen to display the information along with 5 control keys and 4 LED indicators and has 2 ports for RJ45 connectors that are used to connect to the PC and controller. The dimensions of this device are 70 mm (H) X 117 mm (W) X 50 mm (D) and it weighs 0.4 kg.
Product Details
Weight (in Kg) | 0.265 |
---|---|
Net weight | 0.4 kg |
Product Or Component Type | operator control unit |
Mounting Mode | flush-mounted |
Protective Treatment | TC 12 humidity cycles at 55 °C conforming to EN/IEC 60068-2-30 |
Control Button Type | 10 push-button |
power dissipation | 1 W |
[IP] Degree of Protection | IP54 (front) conforming to EN/IEC 60947-4-1 IP20 (rear) conforming to EN/IEC 60947-4-1 |
Ambient air temperature for operation | -20-60 °C |
Range Compatibility | LTMR motor controller |
Standards | UL 60947-4-1A CSA C22.2 No 60947-4-1 EN/IEC 61131-2 |
Product Certifications | C-Tick EAC CSA NOM UL CE |
Mechanical Robustness | shocks: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27 vibrations: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 |
Fire Resistance | 650 °C conforming to EN/IEC 60947-1 |
Flame Retardance | V2 conforming to UL 94 |
Local Signalling | 4 LEDs |
Electromagnetic Compatibility | electrostatic discharge, level 3, 8 kV air, 4 kV contact, conforming to EN/IEC 61000-4-2 radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3 conducted RF disturbances, level 3, 10 V, conforming to EN/IEC 61000-4-6 surges (shielded access), level 3, 2 kV, conforming to EN/IEC 61000-4-5 fast transient bursts (shielded access), level 3, 2 kV, conforming to EN/IEC 61000-4-4 |
Device short name | LTMCU |
Depth | 50 mm |
Ambient air temperature for storage | -40-80 °C |
Height | 70 mm |
width | 117 mm |
Compatibility code | LTMCU |
Relative humidity | 15-95 % |
Maximum Supply Current | 140 mA |
Display type | backlit LCD |
Device Connection | connection to a LTM R controller, RJ45 connector on rear connection to a PC, RJ45 connector on front |
Supply | via the controller |
Brand | Schneider Electric |