Schneider Electric TeSys T motor controller LTMR - 24 V DC 27 A for Profibus DP
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys T motor controller LTMR - 24 V DC 27 A for Profibus DP
Incl. Tax
Incl. Tax
Description
TeSys T is a motor management system that provides full motor monitoring, control, and protection when used with short circuit protection and a contactor. TeSys T manages most critical processes while reducing downtime and increasing productivity. TeSys T is a flexible system that integrates seamlessly into your automation system through five major communication protocols. TeSys T predicts what will happen in the process, as it accurately monitors current, voltage, and power over a wide range. This controller is the central component in the motor management system. The module manages the basic functions of the motor management system. It manages the measurement of 3 phase current via integral current transformers from 0.4 to 100 A or up to 810 A by external current transformers. It also measures ground current with internal or external ground sensors, motor temperature and the inputs and outputs for the various motor control modes, detected fault management and other functions. Profibus DP protocol is used by this controller. This module has 6 discrete logic inputs, 3 relay logic outputs and a relay output for detected fault signaling overload relay. The current range of this controller is 1.35 to 27 amperes. 24 VDC is used to power this controller. Controller is 2.40 inches tall, 3.58 inches wide and 4.82 inches deep. Controller weighs 1.17 lbs. Controller has the following certifications: UL, CSA NOM, ATEX, BV, EAC, RINA, LROS, DNV, ABS, GL, KERI, RMRoS, C-Tick and CCC.
Product Details
Weight (in Kg) | 0.514 |
---|---|
Net weight | 0.53 kg |
Maximum Operating Frequency | 2 Hz |
[Us] rated supply voltage | 24 V DC |
Product Or Component Type | motor controller |
Protective Treatment | 12 x 24 hour cycles conforming to EN/IEC 60068-2-30 48 h conforming to EN/IEC 60070-2-11 TH conforming to EN/IEC 60068 |
Load Current | 5 A at 250 V AC for logic output 5 A at 30 V DC for logic output |
Supply Voltage Limits | 20.4-26.24 V DC |
Input Current | 7 mA |
Logic Input Number | 6 |
Short-Circuit Withstand | 100 kA conforming to EN/IEC 60947-4-1 |
Web Services | web server |
[IP] Degree of Protection | IP20 |
Connections Terminals | control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible with cable end control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) solid without cable end control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) flexible with cable end control circuit: connector 2 cable(s) 0.2-1.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 2 cable(s) 0.5-1.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) solid without cable end |
Contacts Type and Composition | 1 NO + 1 NC fault signal 3 NO |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1 0.8 kV communication circuit conforming to EN/IEC 60947-4-1 0.8 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1 |
protection_type | overload thermal protection power factor variation overload (long time) phase failure load fluctuation phase unbalance locked rotor earth-leakage protection thermal overload protection reverse polarity protection |
Ambient air temperature for operation | -20-60 °C |
Tightening Torque | control circuit: 0.5-0.6 N.m flat screwdriver 3 mm |
Standards | UL 508 IACS E10 EN 60947-4-1 IEC 60947-4-1 CSA C22.2 No 14 |
Product Certifications | C-Tick CCC ABS NOM LROS (Lloyds register of shipping) EAC RINA ATEX GL KERI DNV UL CSA RMRoS BV |
Mechanical Robustness | vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27 |
[ui] Rated Insulation Voltage | 690 V conforming to EN/IEC 60947-1 690 V conforming to CSA C22.2 No 14 690 V conforming to UL 508 |
Associated Fuse Rating | 4 A gG for output 0.5 A gG for control circuit |
Fire Resistance | 650 °C conforming to EN/IEC 60695-2-12 960 °C conforming to UL 94 |
Maximum Operating Rate | 1800 cyc/h |
Electromagnetic Compatibility | electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 control circuit: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5 communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5 relay outputs and supply: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5 relay outputs and supply: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5 radiated RF fields, 3, 10 V/m, conforming to EN/IEC 61000-4-3 fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4 fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4 voltage dips and interruptions immunity test, 70 %, 500 ms, conforming to EN/IEC 61000-4-11 conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6 temperature sensor: surges (serial mode), 0.5 kV, conforming to EN/IEC 61000-4-5 temperature sensor: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5 control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5 |
Current Consumption | 56...127 mA |
Measurement Accuracy | 5...15 % earth fault current internal measurement 1 % voltage (100...830 V) 3 % power factor 5 % earth fault current external measurement +/- 30 min/year internal clock 0,02 temperature 1 % current 5 % active and reactive power |
Metering Type | average current Iavg temperature imbalance current phase current I1, I2, I3 RMS earth-fault current |
Bus Type | Profibus DP polarised 2-wire RS485 interface, addressing 1...125, transmission rate 9.6 kbit/s...12 Mbit/s, SUB-D 9 with 2 shielded twisted pairs, type A Profibus DP polarised 2-wire RS485 interface, addressing 1...125, transmission rate 9.6 kbit/s...12 Mbit/s, terminal block with 2 shielded twisted pairs, type A |
Current State 0 Guaranteed | logic input: < 5 V and <= 15 mA for 5 ms |
Network And Machine Diagnosis Type | starting current and time fault recording remaining operating time before overload tripping motor control command recording running hours counter/operating time trip context information trip history information phase fault and earth fault trip counters event recording waiting time after overload tripping |
Device short name | LTMR |
Depth | 122.5 mm |
Connection pitch | 5.08 mm |
Ambient air temperature for storage | -40-80 °C |
Height | 61 mm |
Overvoltage Category | III |
width | 91 mm |
Pollution degree | 3 |
Operating altitude | <= 2000 m without derating |
Compatibility code | LTMR |
Device Application | equipment monitoring and control |
Current State 1 Guaranteed | logic input: < 15 V and 2...15 mA for 15 ms |
Measurement current | 1.35-27 A |
Brand | Schneider Electric |