Schneider Electric TeSys T motor controller LTMR - 24 V DC 27 A for Modbus
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys T motor controller LTMR - 24 V DC 27 A for Modbus
Incl. Tax
Incl. Tax
Description
motor controller LTMR TeSys T - 24 V DC 27 A for Modbus
Product Details
Weight (in Kg) | 0.51 |
---|---|
Net weight | 0.53 kg |
Maximum Operating Frequency | 2 Hz |
[Us] rated supply voltage | 24 V DC |
Product Or Component Type | motor controller |
Protective Treatment | 12 x 24 hour cycles conforming to EN/IEC 60068-2-30 48 h conforming to EN/IEC 60070-2-11 TH conforming to EN/IEC 60068 |
Load Current | 5 A at 250 V AC for logic output 5 A at 30 V DC for logic output |
Supply Voltage Limits | 20.4-26.24 V DC |
Input Current | 7 mA |
Logic Input Number | 6 |
Short-Circuit Withstand | 100 kA conforming to EN/IEC 60947-4-1 |
Web Services | web server |
[IP] Degree of Protection | IP20 |
Connections Terminals | control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible with cable end control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 1 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) solid without cable end control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) flexible with cable end control circuit: connector 2 cable(s) 0.2-1.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 2 cable(s) 0.5-1.5 mm² (AWG 24...AWG 14) flexible without cable end control circuit: connector 2 cable(s) 0.2-1 mm² (AWG 24...AWG 14) solid without cable end |
Contacts Type and Composition | 1 NO + 1 NC fault signal 3 NO |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1 0.8 kV communication circuit conforming to EN/IEC 60947-4-1 0.8 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1 |
protection_type | thermal overload protection locked rotor earth-leakage protection thermal protection phase failure phase unbalance reverse polarity protection overload (long time) overload power factor variation load fluctuation |
Ambient air temperature for operation | -20-60 °C |
Tightening Torque | control circuit: 0.5-0.6 N.m flat screwdriver 3 mm |
Standards | UL 508 IEC 60947-4-1 IACS E10 CSA C22.2 No 14 EN 60947-4-1 |
Product Certifications | RMRoS CSA NOM BV KERI EAC LROS (Lloyds register of shipping) ATEX ABS C-Tick RINA CCC UL GL DNV |
Mechanical Robustness | vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27 |
[ui] Rated Insulation Voltage | 690 V conforming to EN/IEC 60947-1 690 V conforming to CSA C22.2 No 14 690 V conforming to UL 508 |
Associated Fuse Rating | 4 A gG for output 0.5 A gG for control circuit |
Fire Resistance | 650 °C conforming to EN/IEC 60695-2-12 960 °C conforming to UL 94 |
Maximum Operating Rate | 1800 cyc/h |
Electromagnetic Compatibility | electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 control circuit: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5 communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5 relay outputs and supply: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5 relay outputs and supply: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5 radiated RF fields, 3, 10 V/m, conforming to EN/IEC 61000-4-3 fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4 fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4 voltage dips and interruptions immunity test, 70 %, 500 ms, conforming to EN/IEC 61000-4-11 conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6 temperature sensor: surges (serial mode), 0.5 kV, conforming to EN/IEC 61000-4-5 temperature sensor: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5 control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5 |
Current Consumption | 56...127 mA |
Measurement Accuracy | 5...15 % earth fault current internal measurement 1 % voltage (100...830 V) 3 % power factor 5 % earth fault current external measurement +/- 30 min/year internal clock 0,02 temperature 1 % current 5 % active and reactive power |
Metering Type | temperature average current Iavg earth-fault current imbalance current phase current I1, I2, I3 RMS |
Bus Type | Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs |
Current State 0 Guaranteed | logic input: < 5 V and <= 15 mA for 5 ms |
Network And Machine Diagnosis Type | starting current and time running hours counter/operating time remaining operating time before overload tripping trip history information trip context information event recording waiting time after overload tripping phase fault and earth fault trip counters fault recording motor control command recording |
Device short name | LTMR |
Depth | 122.5 mm |
Connection pitch | 5.08 mm |
Ambient air temperature for storage | -40-80 °C |
Height | 61 mm |
Overvoltage Category | III |
width | 91 mm |
Pollution degree | 3 |
Operating altitude | <= 2000 m without derating |
Compatibility code | LTMR |
Device Application | equipment monitoring and control |
Current State 1 Guaranteed | logic input: < 15 V and 2...15 mA for 15 ms |
Measurement current | 1.35-27 A |
Brand | Schneider Electric |